1 2 3 4 5 6 7 8
9
10 11 12
13 package ti.catalog.c5400;
14
15 /*!
16 * ======== TMS320C5401 ========
17 * The C5401 device data sheet module.
18 *
19 * This module implements the xdc.platform.ICpuDataSheet interface and is used
20 * by platforms to obtain "data sheet" information about this device.
21 */
22 metaonly module TMS320C5401 inherits ITMS320C54xx
23 {
24 config xdc.platform.IPlatform.Memory memBlock[string] = [
25 ["P_DARAM", {
26 comment: "On-Chip Program DARAM",
27 name: "P_DARAM",
28 base: 0x1000,
29 len: 0x2000,
30 space: "code"
31 }],
32
33 ["P_ROM", {
34 comment: "On-Chip Program ROM",
35 name: "P_ROM",
36 base: 0xf000,
37 len: 0x0f00,
38 space: "code"
39 }],
40
41 ["VECT", {
42 comment: "On-Chip Interrupts",
43 name: "VECT",
44 base: 0xff80,
45 len: 0x0080,
46 space: "code"
47 }],
48
49 ["D_SPRAM", {
50 comment: "Scratch-Pad RAM",
51 name: "D_SPRAM",
52 base: 0x60,
53 len: 0x20,
54 space: "data"
55 }],
56
57 ["D_DARAM", {
58 comment: "On-Chip Data DARAM",
59 name: "D_DARAM",
60 base: 0x1000,
61 len: 0x2000,
62 space: "data"
63 }],
64
65 ["D_ROM", {
66 comment: "On-Chip Data ROM",
67 name: "D_ROM",
68 base: 0xf000,
69 len: 0x0f00,
70 space: "data"
71 }],
72 ];
73
74 instance:
75 override config string cpuCoreRevision = "1.0";
76
77 /*!
78 * ======== memMap ========
79 * The default memory map for this device
80 */
81 config xdc.platform.IPlatform.Memory memMap[string];
82 };
83 84 85
86