1 2 3 4 5 6 7 8
9
10 11 12
13 package ti.catalog.c5400;
14
15 /*!
16 * ======== ITMS320C54xx ========
17 * An interface implemented by all ITMS320C54xx devices.
18 *
19 * This interface is defined to factor common data about this family into
20 * a single place; all ITMS320C54xx devices extend this interface.
21 */
22 metaonly interface ITMS320C54xx inherits ti.catalog.ICpuDataSheet
23 {
24 instance:
25 override config string cpuCore = "5400";
26 override config string isa = "54";
27 override config int minProgUnitSize = 2;
28 override config int minDataUnitSize = 2;
29 override config int dataWordSize = 2;
30 };
31 32 33
34