1 2 3 4 5 6 7 8
9
10 requires xdc.platform;
11 requires ti.catalog.arm;
12
13 /*!
14 * ======== ti.catalog.c470 ========
15 * Package of devices for the c470 family of Arm processors.
16 *
17 * Each module in this package implements the xdc.platform.ICpuDataSheet
18 * interface. This interface is used by platforms (modules that implement
19 * xdc.platform.IPlatform) to obtain the memory map supported by each CPU.
20 */
21 package ti.catalog.c470 [1,0,1,1] {
22 interface TMS470xx;
23 module TMS470R10;
24 module TMS320C5912;
25 module TMS320C1030;
26 module TMS320CDM6446, TMS320CDM6467;
27 module TMS320CDM355, TMS320DM357, TMS320DM365;
28 module TMS320CDM510;
29 module OMAP2430, OMAP2431, OMAP2530, OMAP2531;
30 module OMAP3403, OMAP3405, OMAP3503, OMAP3505, OMAP3515, OMAP3517;
31 module OMAP3425, OMAP3525, TMS320C3430, OMAP3530;
32 module TMS320DA828, TMS320DA830;
33 module OMAPL137;
34 module CortexM3;
35 module TMS570PSF762;
36 }
37 38 39
40