1 /*
2 * Copyright 2009 by Texas Instruments Incorporated.
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 */
9
10 /*
11 * ======== TMS470R10.xdc ========
12 */
13 package ti.catalog.c470;
14
15 /*!
16 * ======== TMS470R10 ========
17 * The C470 device data sheet module.
18 *
19 * This module implements the xdc.platform.ICpuDataSheet interface and is
20 * used by platforms to obtain "data sheet" information about this device.
21 *
22 * Warning: The data for this module comes from the linker command file
23 * shipped with the TI 470 tools and does NOT come from any published data
24 * sheet.
25 */
26 metaonlymodule TMS470R10 inherits TMS470xx
27 {
28 instance:
29 overrideconfig string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 config xdc.platform.IPlatform.Memory memMap[string] =
36 ti.catalog.arm.TMS470R10.memMap;
37 };
38 /*
39 * @(#) ti.catalog.c470; 1, 0, 1, 1,173; 6-4-2009 14:13:11; /db/ztree/library/trees/platform-k10x/src/
40 */
41