1 2 3 4 5 6 7 8
9
10 11 12 13
14 package ti.catalog.c2800;
15
16 /*!
17 * ======== TMS320C2810 ========
18 * The C2810 device data sheet module.
19 *
20 * This module implements the xdc.platform.ICpuDataSheet interface and is used
21 * by platforms to obtain "data sheet" information about this device.
22 */
23 metaonly module TMS320C2810 inherits ITMS320C28xx
24 {
25 instance:
26 override config string cpuCoreRevision = "1.0";
27
28 /*!
29 * ======== memMap ========
30 * The default memory map for this device
31 */
32
33 config xdc.platform.IPlatform.Memory memMap[string] = TMS320C2812.memMap;
34 };
35 36 37
38