1 2 3 4 5 6 7 8
9
10 11 12
13 package ti.catalog.arm;
14
15 /*!
16 * ======== TMS470xx ========
17 * An interface implemented by all TMS470xx devices.
18 *
19 * This interface is defined to factor common data about this family into
20 * a single place; all TMS470xx devices extend this interface.
21 */
22 metaonly interface TMS470xx inherits ti.catalog.ICpuDataSheet
23 {
24 instance:
25 override config string cpuCore = "470";
26 override config string isa = "v4T";
27
28 override config int minProgUnitSize = 1;
29 override config int minDataUnitSize = 1;
30 override config int dataWordSize = 4;
31 };
32 33 34
35