1 2 3 4 5 6 7 8
9
10 11 12
13 package ti.catalog.arm;
14
15 /*!
16 * ======== TMS470R10 ========
17 * The C470 device data sheet module.
18 *
19 * This module implements the xdc.platform.ICpuDataSheet interface and is
20 * used by platforms to obtain "data sheet" information about this device.
21 *
22 * Warning: The data for this module comes from the linker command file
23 * shipped with the TI 470 tools and does NOT come from any published data
24 * sheet.
25 */
26 metaonly module TMS470R10 inherits TMS470xx
27 {
28 instance:
29 override config string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 config xdc.platform.IPlatform.Memory memMap[string] = [
36 ["P_MEM", {
37 comment: "Program Memory (ROM)",
38 name: "P_MEM",
39 base: 0x00000000,
40 len: 0x00030000,
41 space: "code"
42 }],
43
44 ["D_MEM", {
45 comment: "Data Memory (RAM)",
46 name: "D_MEM",
47 base: 0x00030000,
48 len: 0x00050000,
49 space: "data"
50 }],
51 ];
52 };
53 54 55
56