1 2 3 4 5 6 7 8
9
10 11 12 13
14
15 metaonly interface IOMAP2x3x inherits ti.catalog.ICpuDataSheet
16 {
17 instance:
18 override config string cpuCore = "v6";
19 override config string isa = "v5T";
20 override config string cpuCoreRevision = "2.1";
21 override config int minProgUnitSize = 1;
22 override config int minDataUnitSize = 1;
23 override config int dataWordSize = 4;
24
25 /*!
26 * ======== memMap ========
27 * The memory map returned be getMemoryMap().
28 */
29 config xdc.platform.IPlatform.Memory memMap[string] = [
30 ["SRAM", {
31 comment: "On-Chip SRAM",
32 name: "SRAM",
33 base: 0x40200000,
34 len: 0x0000F800,
35 space: "code/data",
36 access: "RWX"
37 }],
38
39 ];
40 }
41 42 43
44