1 /*
2 * Copyright 2009 by Texas Instruments Incorporated.
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 */
9
10 requires xdc.runtime;
11
12 /*!
13 * ======== gnu.targets.rts86GW ========
14 * Runtime support package for the x86 targets using the mingw codegen tools.
15 *
16 * This package builds a library of standard XDC system support functions.
17 * In particular, it builds several implementations of the
18 * xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
19 * that are part of the xdc.runtime package (to avoid having multiple copies of
20 * the same source in different runtime support packages for different ISAs.
21 */
22 package gnu.targets.rts86GW [1,0,0,0] {
23 }
24 /*
25 * @(#) gnu.targets.rts86GW; 1, 0, 0, 0,274; 6-10-2009 11:43:42; /db/atree/library/trees/xdctargets/xdctargets-b08x/src/
26 */
27