|
 |
 |
ndk 2_01_00 Product Download Page Build date: 2009-11-19 15:12:27.286596000 -0800
Click on the links in the table below to download.
ndk Product Downloads
|
ti_ndk_src_2_1_0.tar |
Platform independent package, contains complete stack sources, BIOS5/BIOS6 compatible pre-built libraries and XDC build files. Contains no Ethernet driver libraries (NSPs). |
21380K |
ti.ndk.platforms.evm6474_2_1_0_full.tar |
Reference EVM6474 NSP Package + XDC build files to enable rebuilds of the Ethernet driver libraries. |
1244K |
ti.ndk.platforms.evm6474_2_1_0.tar |
EVM6474 NDK Support Package, contains pre-built Ethernet driver libraries, sources, and network application projects ported over for BIOS5+CCSv3 and BIOS6+CCSv4. Contains no build files, can be used as-is with NDK 2.1 |
1136K |
|
 |
|
 |
For additional information, contact mailto:support@ti.com or ndk support. |
Thu Nov 19 15:12:32 PST 2009
|