CC26xx Driver Library
|
![Logo](ti_logo_header.png) |
Go to the documentation of this file.
39 #ifndef _PROP_MAILBOX_H
40 #define _PROP_MAILBOX_H
46 #define PROP_DONE_OK 0x3400
47 #define PROP_DONE_RXTIMEOUT 0x3401
48 #define PROP_DONE_BREAK 0x3402
49 #define PROP_DONE_ENDED 0x3403
50 #define PROP_DONE_STOPPED 0x3404
51 #define PROP_DONE_ABORT 0x3405
52 #define PROP_DONE_RXERR 0x3406
53 #define PROP_DONE_IDLE 0x3407
54 #define PROP_DONE_BUSY 0x3408
55 #define PROP_DONE_IDLETIMEOUT 0x3409
56 #define PROP_DONE_BUSYTIMEOUT 0x340A
58 #define PROP_ERROR_PAR 0x3800
62 #define PROP_ERROR_RXBUF 0x3801
63 #define PROP_ERROR_RXFULL 0x3802
64 #define PROP_ERROR_NO_SETUP 0x3803
65 #define PROP_ERROR_NO_FS 0x3804
66 #define PROP_ERROR_RXOVF 0x3805
67 #define PROP_ERROR_TXUNF 0x3806