CC13xx Driver Library
|
![Logo](ti_logo_header.png) |
Go to the documentation of this file.
46 #define HS_DONE_OK 0x3440
47 #define HS_DONE_RXTIMEOUT 0x3441
48 #define HS_DONE_RXERR 0x3442
49 #define HS_DONE_TXBUF 0x3443
50 #define HS_DONE_ENDED 0x3444
51 #define HS_DONE_STOPPED 0x3445
52 #define HS_DONE_ABORT 0x3446
53 #define HS_ERROR_PAR 0x3840
57 #define HS_ERROR_RXBUF 0x3841
58 #define HS_ERROR_NO_SETUP 0x3842
59 #define HS_ERROR_NO_FS 0x3843
60 #define HS_ERROR_RXOVF 0x3844
61 #define HS_ERROR_TXUNF 0x3845