![]() |
![]() |
The Local Power Manager release consists of the following packages:
The following documentation is available:
Release notes from previous releases are also available in the relnotes archive directory.
ID | Headline |
ID | Headline |
SDOCM00060217 | Provide a GPL-free release of LPM for non-Linux users |
ID | Headline |
SDOCM00046148 | Invalid target isa check in config.xdt |
SDOCM00056022 | Make lpm_driver.c into a template |
SDOCM00056027 | Install of ocvc driver fails |
SDOCM00056217 | Use standard targets in linux driver makefiles |
SDOCM00058043 | Configuration error in config.xdt |
ID | Headline |
SDOCM00045996 | Remove the test build release, add build script to default release |
SDOCM00045997 | Remove dependecy on ti.bios.power.build package |
SDOCM00056830 | Add warning in lpm driver if ocvc is not registered |
SDOCM00058209 | Add check to ensure IVA DPLL is enabled |
Compatibility keys are intentionally independent of marketing product numbers and are intended to:
Compatibility keys are composed of 3 comma-delimited numbers - M,S,R - where:
This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory, for example local_power_manager_1_10.
Subsequent releases of patch upgrades will be identified by the patch number, for example LPM 1.10.01 with directory local_power_manager_1_10_01. Typically, these patches only include critical bug fixes.