IPC API  3.40.01.08
_IpcPower.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2011-2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
37 #ifndef ti_pm__IpcPower__include
38 #define ti_pm__IpcPower__include
39 
40 #if defined (__cplusplus)
41 extern "C" {
42 #endif
43 
44 
45 /* =============================================================================
46  * Structures & Definitions
47  * =============================================================================
48  */
49 
50 #define MIRQ34_SHIFT 2
51 #define MIRQ37_SHIFT 5
52 #define MIRQ38_SHIFT 6
53 #define MIRQ39_SHIFT 7
54 
55 /*
56  * First 16 interrupts are internal interrupts only and do not
57  * have WUGEN bits, and a WUGEN event register can accomodate
58  * 32 interrupts, with one per bit. So IRQs 17 to 48 are programmed
59  * in EVT0 register and IRQs 49 to 80 are programmed in EVT0
60  * register.
61  */
62 #define MIRQ_SHIFT(irq) (((irq) - 16) % 32)
63 #define IRQWAKEEN_SHIFT(irq) (((irq) - 32) % 32)
64 
65 #define MBX_INT 50
66 #define GPT3_INT 53
67 #define GPT4_INT 54
68 #define GPT9_INT 55
69 #define GPT11_INT 56
70 #define MBX6_U1_INT 66
71 
72 #define DSP_GPT5_INT 67
73 #define DSP_GPT6_INT 68
74 #define DSP_MBX_INT 57
75 
76 #define WUGEN_MAILBOX_BIT (1 << MIRQ34_SHIFT)
77 #define WUGEN_GPT3_BIT (1 << MIRQ37_SHIFT)
78 #define WUGEN_GPT4_BIT (1 << MIRQ38_SHIFT)
79 #define WUGEN_GPT9_BIT (1 << MIRQ39_SHIFT)
80 
81 #define WUGEN_GPT11_BIT (1 << MIRQ_SHIFT(GPT11_INT))
82 #define WUGEN_MBX6_U1_BIT (1 << MIRQ_SHIFT(MBX6_U1_INT))
83 
84 #define DSP_SYS_IRQWAKEEN_GPT5_BIT (1 << IRQWAKEEN_SHIFT(DSP_GPT5_INT))
85 #define DSP_SYS_IRQWAKEEN_GPT6_BIT (1 << IRQWAKEEN_SHIFT(DSP_GPT6_INT))
86 #define DSP1_SYS_IRQWAKEEN_MBX5_U0_BIT (1 << IRQWAKEEN_SHIFT(DSP_MBX_INT))
87 #define DSP2_SYS_IRQWAKEEN_MBX6_U0_BIT (1 << IRQWAKEEN_SHIFT(DSP_MBX_INT))
88 
89 /* Wake-up masks for interrupts 00-31 */
90 #define WUGEN_MEVT0 0x4000100C
91 /* Wake-up masks for interrupts 32-63 */
92 #define WUGEN_MEVT1 0x40001010
93 /* Wake-up masks for interrupts 32-63 */
94 #define DSP_SYS_IRQWAKEEN0 0x01D00020
95 /* Wake-up masks for interrupts 64-95 */
96 #define DSP_SYS_IRQWAKEEN1 0x01D00024
97 
98 /* Enable Mailbox, GPT3, and GPT4 interrupts as Wakeup sources */
99 #define OMAP_IPU_WUGEN_INT_MASK0 0
100 #define OMAP_IPU_WUGEN_INT_MASK1 (WUGEN_MAILBOX_BIT | \
101  WUGEN_GPT3_BIT | \
102  WUGEN_GPT4_BIT)
103 #define VAYU_IPU2_WUGEN_INT_MASK0 0
104 #define VAYU_IPU2_WUGEN_INT_MASK1 (WUGEN_GPT3_BIT | \
105  WUGEN_MBX6_U1_BIT)
106 #define VAYU_IPU1_WUGEN_INT_MASK0 0
107 #define VAYU_IPU1_WUGEN_INT_MASK1 (WUGEN_GPT11_BIT | \
108  WUGEN_MBX6_U1_BIT)
109 #define VAYU_DSP1_WUGEN_INT_MASK0 (DSP1_SYS_IRQWAKEEN_MBX5_U0_BIT)
110 #define VAYU_DSP1_WUGEN_INT_MASK1 (DSP_SYS_IRQWAKEEN_GPT5_BIT)
111 #define VAYU_DSP2_WUGEN_INT_MASK0 (DSP2_SYS_IRQWAKEEN_MBX6_U0_BIT)
112 #define VAYU_DSP2_WUGEN_INT_MASK1 (DSP_SYS_IRQWAKEEN_GPT6_BIT)
113 
114 #define M3_SCR_REG 0xE000ED10
115 
116 #define SLEEPONEXIT_BIT 1
117 #define DEEPSLEEP_BIT 2
118 #define SEVONPEND_BIT 4
119 
120 /* User registered functions storage element */
121 typedef struct IpcPower_CallbackElem {
124  Ptr data;
127 
128 /* Pre-suspend function managing user callbacks */
129 Void IpcPower_preSuspend(Void);
130 
131 /* Post-suspend function managing user callbacks */
132 Void IpcPower_postResume(Void);
133 
134 #if defined (__cplusplus)
135 }
136 #endif /* defined (__cplusplus) */
137 
138 #endif /* ti_ipc__IpcPower__include */
Void IpcPower_preSuspend(Void)
Void IpcPower_postResume(Void)
Definition: _IpcPower.h:121
struct IpcPower_CallbackElem * next
Definition: _IpcPower.h:125
struct IpcPower_CallbackElem IpcPower_CallbackElem
IpcPower_Event
Event types for power management callbacks.
Definition: IpcPower.h:71
IpcPower_Event event
Definition: _IpcPower.h:122
Ptr data
Definition: _IpcPower.h:124
IpcPower_CallbackFuncPtr callback
Definition: _IpcPower.h:123
Void(* IpcPower_CallbackFuncPtr)(Int event, Ptr data)
Power Event Callback function type definition.
Definition: IpcPower.h:79
Copyright 2015, Texas Instruments Incorporated