IPC API
3.40.00.06
|
Remote Command Message Server Module. An RcmServer processes inbound messages received from an RcmClient. More...
Data Structures | |
struct | RcmServer_FxnDesc |
Function descriptor. More... | |
struct | RcmServer_FxnDescAry |
Function descriptor array. More... | |
struct | RcmServer_ThreadPoolDesc |
Worker pool descriptor. More... | |
struct | RcmServer_ThreadPoolDescAry |
Worker pool descriptor array. More... | |
struct | RcmServer_Params |
RcmServer Instance create parameters. More... | |
Remote Command Message Server Module. An RcmServer processes inbound messages received from an RcmClient.