Go to the documentation of this file.
38 #ifndef GateMPAppCommon__include
39 #define GateMPAppCommon__include
40 #if defined (__cplusplus)
50 #define GATEMPAPP_CMD_MASK 0xFF000000
53 #define GATEMPAPP_CMD_SPTR_ADDR 0x10000000
54 #define GATEMPAPP_CMD_SPTR_ADDR_ACK 0x12000000
55 #define GATEMPAPP_CMD_SHUTDOWN_ACK 0x20000000
56 #define GATEMPAPP_CMD_SHUTDOWN 0x21000000
57 #define GATEMPAPP_CMD_SYNC 0x30000000
60 #define GATEMP_HOST_NAME "GATE_MP1"
62 #define GATEMP_SLAVE_NAME "GATE_MP2"
65 #define GATEMPAPP_E_FAILURE 0xF0000000
66 #define GATEMPAPP_E_UNEXPECTEDMSG 0xF2000000
77 #define GateMPApp_MsgHeapId 0
78 #define GateMPApp_HostMsgQueName "HOST:MsgQ:01"
79 #define GateMPApp_SlaveMsgQueName "SLAVE:MsgQ:01"
81 #if defined (__cplusplus)
Copyright 2014, Texas Instruments Incorporated