237 #ifndef ti_grcm_RcmClient__include
238 #define ti_grcm_RcmClient__include
240 #include <xdc/runtime/knl/GateThread.h>
246 #if defined (__cplusplus)
256 #define RcmClient_S_SUCCESS (0)
261 #define RcmClient_E_FAIL (-1)
270 #define RcmClient_E_EXECASYNCNOTENABLED (-2)
277 #define RcmClient_E_EXECFAILED (-3)
286 #define RcmClient_E_INVALIDHEAPID (-4)
295 #define RcmClient_E_INVALIDFXNIDX (-5)
304 #define RcmClient_E_MSGFXNERROR (-6)
311 #define RcmClient_E_IPCERROR (-7)
316 #define RcmClient_E_LISTCREATEFAILED (-8)
324 #define RcmClient_E_LOSTMSG (-9)
333 #define RcmClient_E_MSGALLOCFAILED (-10)
343 #define RcmClient_E_MSGQCREATEFAILED (-11)
352 #define RcmClient_E_MSGQOPENFAILED (-12)
360 #define RcmClient_E_SERVERERROR (-13)
371 #define RcmClient_E_SERVERNOTFOUND (-14)
379 #define RcmClient_E_SYMBOLNOTFOUND (-15)
384 #define RcmClient_E_NOMEMORY (-16)
393 #define RcmClient_E_JOBIDNOTFOUND (-17)
401 #define RcmClient_INVALIDFXNIDX ((UInt32)(0xFFFFFFFF))
406 #define RcmClient_INVALIDHEAPID ((UInt16)(0xFFFF))
411 #define RcmClient_INVALIDMSGID (0)
420 #define RcmClient_DEFAULTPOOLID ((UInt16)(0x8000))
428 #define RcmClient_DISCRETEJOBID (0)
536 xdc_runtime_knl_GateThread_Struct
_f1;
564 RcmClient_Handle handle,
596 RcmClient_Handle handle,
633 RcmClient_Handle handle,
635 RcmClient_Message ** message
695 RcmClient_Handle handle,
696 RcmClient_Message ** returnMsg
750 RcmClient_Handle * handle
762 RcmClient_Handle * handlePtr
809 RcmClient_Handle handle,
810 RcmClient_Message * cmdMsg,
811 RcmClient_Message ** returnMsg
847 RcmClient_Handle handle,
848 RcmClient_Message * cmdMsg,
880 RcmClient_Handle handle,
881 RcmClient_Message * cmdMsg
900 RcmClient_Handle handle,
901 RcmClient_Message * cmdMsg,
902 RcmClient_Message ** returnMsg
931 RcmClient_Handle handle,
932 RcmClient_Message * cmdMsg,
961 RcmClient_Handle handle,
962 RcmClient_Message * msg
981 RcmClient_Handle handle,
1020 RcmClient_Handle handle,
1037 RcmClient_Handle handle,
1060 RcmClient_Handle handle,
1062 RcmClient_Message ** returnMsg
1066 #if defined (__cplusplus)