82 #ifndef ti_ipc_NameServer__include
83 #define ti_ipc_NameServer__include
85 #if defined (__cplusplus)
97 #define NameServer_S_BUSY (2)
102 #define NameServer_S_ALREADYSETUP (1)
107 #define NameServer_S_SUCCESS (0)
112 #define NameServer_E_FAIL (-1)
117 #define NameServer_E_INVALIDARG (-2)
122 #define NameServer_E_MEMORY (-3)
127 #define NameServer_E_ALREADYEXISTS (-4)
132 #define NameServer_E_NOTFOUND (-5)
137 #define NameServer_E_TIMEOUT (-6)
142 #define NameServer_E_INVALIDSTATE (-7)
147 #define NameServer_E_OSFAILURE (-8)
152 #define NameServer_E_RESOURCE (-9)
157 #define NameServer_E_RESTART (-10)
167 #define NameServer_ALLOWGROWTH (~0)
172 #define NameServer_Params_MAXNAMELEN (16)
357 Ptr
NameServer_add(NameServer_Handle handle, String name, Ptr buf, UInt32 len);
575 Int NameServer_match(NameServer_Handle handle, String name, UInt32 *value);
635 #if defined (__cplusplus)