![]() |
![]() |
IPC API
3.00.04.29
|
Remote Command Message Server Module. An RcmServer processes inbound messages received from an RcmClient.
The RcmServer processes inbound messages received from an RcmClient. After processing a message, the server will return the message to the client.
#include <xdc/runtime/knl/GateThread.h>
#include <xdc/runtime/knl/Thread.h>
#include <ti/grcm/RcmTypes.h>
Go to the source code of this file.
Data Structures | |
struct | RcmServer_FxnDesc |
Function descriptor. More... | |
struct | RcmServer_FxnDescAry |
Function descriptor array. More... | |
struct | RcmServer_ThreadPoolDesc |
Worker pool descriptor. More... | |
struct | RcmServer_ThreadPoolDescAry |
Worker pool descriptor array. More... | |
struct | RcmServer_Params |
RcmServer Instance create parameters. More... |