98 #ifndef ti_ipc_Notify__include
99 #define ti_ipc_Notify__include
101 #if defined (__cplusplus)
113 #define Notify_S_BUSY 2
118 #define Notify_S_ALREADYSETUP 1
123 #define Notify_S_SUCCESS 0
128 #define Notify_E_FAIL -1
133 #define Notify_E_INVALIDARG -2
138 #define Notify_E_MEMORY -3
143 #define Notify_E_ALREADYEXISTS -4
148 #define Notify_E_NOTFOUND -5
153 #define Notify_E_TIMEOUT -6
158 #define Notify_E_INVALIDSTATE -7
163 #define Notify_E_OSFAILURE -8
168 #define Notify_E_ALREADYSETUP -9
173 #define Notify_E_RESOURCE -10
178 #define Notify_E_RESTART -11
183 #define Notify_E_BUSY -12
188 #define Notify_E_DRIVERNOTREGISTERED -13
193 #define Notify_E_EVTNOTREGISTERED -14
198 #define Notify_E_EVTDISABLED -15
203 #define Notify_E_NOTINITIALIZED -16
208 #define Notify_E_EVTRESERVED -17
218 #define Notify_MAXEVENTS (UInt16)32
223 #define Notify_MAX_INTLINES 4u
230 #define Notify_SYSTEMKEY ((UInt16)0xC1D2)
422 SizeT Notify_sharedMemReq(UInt16 procId, Ptr sharedAddr);
558 UInt32 payload, Bool waitClear);
605 #if defined (__cplusplus)