82 #ifndef ti_ipc_NameServer__include
83 #define ti_ipc_NameServer__include
85 #if defined (__cplusplus)
97 #define NameServer_S_BUSY 2
102 #define NameServer_S_ALREADYSETUP 1
107 #define NameServer_S_SUCCESS 0
112 #define NameServer_E_FAIL -1
117 #define NameServer_E_INVALIDARG -2
122 #define NameServer_E_MEMORY -3
127 #define NameServer_E_ALREADYEXISTS -4
132 #define NameServer_E_NOTFOUND -5
137 #define NameServer_E_TIMEOUT -6
142 #define NameServer_E_INVALIDSTATE -7
147 #define NameServer_E_OSFAILURE -8
152 #define NameServer_E_RESOURCE -9
157 #define NameServer_E_RESTART -10
167 #define NameServer_ALLOWGROWTH (~0)
172 #define NameServer_Params_MAXNAMELEN 16
348 Ptr
NameServer_add(NameServer_Handle handle, String name, Ptr buf, UInt32 len);
566 Int NameServer_match(NameServer_Handle handle, String name, UInt32 *value);
626 #if defined (__cplusplus)