104 #ifndef ti_ipc_Notify__include
105 #define ti_ipc_Notify__include
107 #if defined (__cplusplus)
119 #define Notify_S_BUSY 2
124 #define Notify_S_ALREADYSETUP 1
129 #define Notify_S_SUCCESS 0
134 #define Notify_E_FAIL -1
139 #define Notify_E_INVALIDARG -2
144 #define Notify_E_MEMORY -3
149 #define Notify_E_ALREADYEXISTS -4
154 #define Notify_E_NOTFOUND -5
159 #define Notify_E_TIMEOUT -6
164 #define Notify_E_INVALIDSTATE -7
169 #define Notify_E_OSFAILURE -8
174 #define Notify_E_ALREADYSETUP -9
179 #define Notify_E_RESOURCE -10
184 #define Notify_E_RESTART -11
189 #define Notify_E_BUSY -12
194 #define Notify_E_DRIVERNOTREGISTERED -13
199 #define Notify_E_EVTNOTREGISTERED -14
204 #define Notify_E_EVTDISABLED -15
209 #define Notify_E_NOTINITIALIZED -16
214 #define Notify_E_EVTRESERVED -17
224 #define Notify_MAXEVENTS (UInt16)32
229 #define Notify_MAX_INTLINES 4u
236 #define Notify_SYSTEMKEY ((UInt16)0xC1D2)
428 SizeT Notify_sharedMemReq(UInt16 procId, Ptr sharedAddr);
564 UInt32 payload, Bool waitClear);
611 #if defined (__cplusplus)