module ti.sdo.ipc.notifyDrivers.NotifySetupNull |
|
|
#include <ti/sdo/ipc/notifyDrivers/NotifySetupNull.h>
Functions common to all INotifySetup modules |
Int | |
UInt16 | |
SizeT | |
Functions common to all target modules |
|
|
NotifySetupNull_attach() // module-wide |
|
Function that will be called in Notify_attach
Int NotifySetupNull_attach(UInt16 remoteProcId, Ptr sharedAddr);
NotifySetupNull_numIntLines() // module-wide |
|
Returns number of interrupt lines to the processor
UInt16 NotifySetupNull_numIntLines(UInt16 remoteProcId);
NotifySetupNull_sharedMemReq() // module-wide |
|
Shared Memory Required for a single notification line
SizeT NotifySetupNull_sharedMemReq(UInt16 remoteProcId, Ptr sharedAddr);
Module-Wide Built-Ins |
|
// Get this module's unique id
Bool NotifySetupNull_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool NotifySetupNull_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 NotifySetupNull_Module_getMask();
// Returns the diagnostics mask for this module
Void NotifySetupNull_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var NotifySetupNull = xdc.useModule('ti.sdo.ipc.notifyDrivers.NotifySetupNull');
module-wide config parameters
generated on Sat, 11 Feb 2012 00:38:04 GMT