The processor names listed for each device are the only valid names that can be used for configuration of the MultiProc module. Refer to the cdoc for MultiProc for more information.
Device name | Valid processor names |
---|---|
F28M35x | M3 C28 |
Kepler | CORE0 CORE1 CORE2 CORE3 CORE4 CORE5 CORE6 CORE7 |
OMAP3530 | DSP HOST |
OMAP4430 | DSP CORE0 CORE1 HOST |
OMAPL137 | DSP HOST |
OMAPL138 | DSP HOST |
TMS320C3430 | DSP HOST |
TMS320C6472 | CORE0 CORE1 CORE2 CORE3 CORE4 CORE5 |
TMS320C6474 | CORE0 CORE1 CORE2 |
TMS320C6657 | CORE0 CORE1 |
TMS320C6670 | CORE0 CORE1 CORE2 CORE3 |
TMS320C6672 | CORE0 CORE1 |
TMS320C6674 | CORE0 CORE1 CORE2 CORE3 |
TMS320C6678 | CORE0 CORE1 CORE2 CORE3 CORE4 CORE5 CORE6 CORE7 |
TMS320C6A8168 | DSP VPSS-M3 HOST |
TMS320CDM6446 | DSP HOST |
TMS320CTCI6486 | CORE0 CORE1 CORE2 CORE3 CORE4 CORE5 |
TMS320CTCI6488 | CORE0 CORE1 CORE2 |
TMS320DA830 | DSP HOST |
TMS320TCI6608 | CORE0 CORE1 CORE2 CORE3 CORE4 CORE5 CORE6 CORE7 |
TMS320TCI6614 | CORE0 CORE1 CORE2 CORE3 HOST |
TMS320TCI6616 | CORE0 CORE1 CORE2 CORE3 |
TMS320TCI6618 | CORE0 CORE1 CORE2 CORE3 |
TMS320TI811X | DSP VIDEO-M3 VPSS-M3 HOST |
TMS320TI813X | VIDEO-M3 VPSS-M3 HOST |
TMS320TI814X | DSP VIDEO-M3 VPSS-M3 HOST |
TMS320TI816X | DSP VIDEO-M3 VPSS-M3 HOST |