package ti.sdo.io

Input/Output using peripheral drivers

Contains modules are that OS independent and support streaming between threads or processors.
XDCspec declarations sourced in ti/sdo/io/package.xdc
package ti.sdo.io [1, 0, 0, 0] {
 
    interface IConverter;
    // Interface defining an IConverter
    interface IDriver;
    // Interface for IO drivers
    module DriverTable;
    // DriverTable module
    module DriverTypes;
    // DriverTypes module
    module Stream;
    // Module to stream data to/from a driver
}
generated on Tue, 10 Aug 2010 00:54:49 GMT