![]() |
![]() |
Framework Components Application Programming Interface (API)
fc-v07
|
MEMUTILS Interface Definitions - Memory and Cache related APIs.
Go to the source code of this file.
Functions | |
Void | MEMUTILS_cacheInv (Ptr addr, Int sizeInBytes) |
Invalidate a range of cache. More... | |
Void | MEMUTILS_cacheWb (Ptr addr, Int sizeInBytes) |
Write back cache. More... | |
Void | MEMUTILS_cacheWbInv (Ptr addr, Int sizeInBytes) |
Write back and invalidate cache. More... | |
Void * | MEMUTILS_getPhysicalAddr (Ptr addr) |
Obtain physical (hardware specific) address. More... | |
Macros | |
#define | MEMUTILS_MODNAME "ti.sdo.fc.memutils" |
Name used to identify the module for setting xdc.runtime.Diags masks. More... | |