![]() |
![]() |
IRESMAN EDMA3 specific Resource Manager Definitions - EDMA3 resource manager implementation.
#include <ti/sdo/fc/ires/iresman.h>
#include <ti/sdo/fc/ires/iresman_protocol.h>
#include "iresman_protocol_edma3Chan.h"
Go to the source code of this file.
Functions | |
String | IRESMAN_EDMA3CHAN_getProtocolName () |
Function to return the name of the protocol. | |
IRES_ProtocolRevision * | IRESMAN_EDMA3CHAN_getProtocolRevision () |
Function to return the revision of the protocol. | |
IRES_Status | IRESMAN_EDMA3CHAN_init (IRESMAN_Params *initArgs) |
Function to initialize the device specific resource manager implementation. | |
IRES_Status | IRESMAN_EDMA3CHAN_exit () |
Function called when RESMAN is no longer needed. Use it to free memory allocated etc. | |
IRES_Handle | IRESMAN_EDMA3CHAN_getHandles (IALG_Handle algHandle, IRES_ResourceDescriptor *resDesc, Int scratchGroupId, IRES_Status *status) |
Function that returns the IRES_Handle to the resource requested using the IRES_ResourceProtocolArgs. | |
IRES_Status | IRESMAN_EDMA3CHAN_freeHandle (IALG_Handle algHandle, IRES_Handle algResourceHandle, IRES_ResourceDescriptor *resDesc, Int scratchGroupId) |
Frees handles back to the resource pool. | |
Data Structures | |
struct | IRESMAN_Edma3ChanParams |
Configuration parameters for Edma3Chan resman implementation. More... | |
Typedefs | |
typedef struct IRESMAN_Edma3ChanParams | IRESMAN_Edma3ChanParams |
Configuration parameters for Edma3Chan resman implementation. | |
Variables | |
__FAR__ IRESMAN_PersistentAllocFxn | _RMAN_allocPersistent |
Memory allocation functions for all of RMANs and other IRES rotocol's memory requirements. | |
__FAR__ IRESMAN_PersistentFreeFxn | _RMAN_freePersistent |
Memory free functions for all of RMANs and other IRES protocol's memory requirements. | |
IRESMAN_Fxns | IRESMAN_EDMA3CHAN |
IRES RESMAN implementation for EDMA3 Linked transfers. |