![]() |
![]() |
HDINTC Interface Definitions - Application interface to the Interrupt Registry Manager. Registers non-BIOS, non-dispatched interrupt service handlers to register and synchronize with HDVICP interrupts.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
Go to the source code of this file.
Functions | |
void | HDVICP_configure (IALG_Handle handle, void *hdvicpHandle, void(*ISRfunctionptr)(IALG_Handle handle)) |
void | HDVICP_wait (void *hdvicpHandle) |
void | HDVICP_done (void *hdvicpHandle) |
Defines | |
#define | HDINTC_GTNAME "ti.sdo.fc.hdintc" |
Defines: Status Codes | |
#define | HDINTC_SOK 0 |
#define | HDINTC_EOUTOFMEMORY -1 |
#define | HDINTC_EFAIL -2 |
Data Structures | |
struct | HDINTC_Params |
The module configuration structure for HDINTC implementation. More... | |
struct | hdvicpAppHandle |
Typedefs | |
typedef struct HDINTC_Params | HDINTC_Params |
The module configuration structure for HDINTC implementation. | |
typedef struct hdvicpAppHandle | HDVICP_Obj |
typedef HDVICP_Obj * | HDVICP_Handle |
Variables | |
HDINTC_Params | HDINTC_PARAMS |
Default module configuration structure (defined in hdintc.c). |