![]() |
![]() |
IRESMAN.
#include <ti/sdo/fc/ires/iresman.h>
Go to the source code of this file.
Functions | |
String | IRESMAN_VICP_getProtocolName () |
Function to return the name of the protocol. | |
IRES_ProtocolRevision * | IRESMAN_VICP_getProtocolRevision () |
Function to return the revision of the protocol. | |
IRES_Status | IRESMAN_VICP_init (IRESMAN_Params *initArgs) |
Function to initialize the device specific resource manager implementation. | |
IRES_Status | IRESMAN_VICP_exit () |
Function called when RESMAN is no longer needed. Use it to free memory allocated etc. | |
IRES_Handle | IRESMAN_VICP_getHandles (IALG_Handle algHandle, IRES_ResourceDescriptor *resDesc, Int scratchGroupId, IRES_Status *status) |
Function that returns the IRES_Handle to the resource requested using the IRES_ResourceProtocolArgs. | |
IRES_Status | IRESMAN_VICP_freeHandles (IALG_Handle algHandle, IRES_Handle algResourceHandle, IRES_ResourceDescriptor *resDesc, Int scratchGroupId) |
Frees handles back to the resource pool. | |
Data Structures | |
struct | IRESMAN_VicpParams |
Typedefs | |
typedef struct IRESMAN_VicpParams | IRESMAN_VicpParams |
Variables | |
__FAR__ IRESMAN_PersistentAllocFxn | _RMAN_allocPersistent |
Memory allocation functions for all of RMANs and other IRES protocol's memory requirements. | |
__FAR__ IRESMAN_PersistentFreeFxn | _RMAN_freePersistent |
Memory free functions for all of RMANs and other IRES protocol's memory requirements. | |
IRESMAN_Fxns | IRESMAN_VICP |
IRES RESMAN implementation for VICP. |