![]() |
![]() |
IRES PROTOCOL VICP Interface Definitions - Allows algorithms to request and receive handles representing the VICP resource.
#include <ti/xdais/ires_common.h>
Go to the source code of this file.
Defines | |
#define | IRES_VICP_MAXRESOURCES 1 |
#define | IRES_VICP_PROTOCOLNAME "ti.sdo.fc.ires.vicp" |
Name used to describe this protocol. | |
#define | VICP_MODNAME "ti.sdo.fc.ires.vicp" |
Name to pass to Diags_setMask() to enable logging for VICP functions. For example, Diags_setMask(VICP_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect. | |
Data Structures | |
struct | IRES_VICP_ProtocolArgs |
VICP Protocol Arguments definition. More... | |
struct | IRES_VICP_Obj |
IRES_VICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More... | |
struct | IRES_VICP_Registers |
struct | IRES_VICP_Properties |
Typedefs | |
typedef struct IRES_VICP_Obj * | IRES_VICP_Handle |
Handle to "logical" resource. | |
typedef struct IRES_VICP_ProtocolArgs | IRES_VICP_ProtocolArgs |
VICP Protocol Arguments definition. | |
typedef struct IRES_VICP_Obj | IRES_VICP_Obj |
IRES_VICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. | |
typedef struct IRES_VICP_Registers | IRES_VICP_Registers |
typedef struct IRES_VICP_Properties | IRES_VICP_Properties |