IRES PROTOCOL SDMA Interface Definitions (C64P) - Allows algorithms to request and receive handles representing the SDMA resource.
#include <ti/xdais/ires_common.h>
#include <ti/sdo/linuxutils/sdma/include/sdma.h>
Go to the source code of this file.
Defines | |
#define | IRES_SDMA_PROTOCOLNAME "ti.sdo.fc.ires.sdma" |
Name used to describe this protocol. | |
#define | SDMA_MODNAME "ti.sdo.fc.ires.sdma" |
Name to pass to Diags_setMask() to enable logging for SDMA functions. For example, Diags_setMask(SDMA_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect. | |
#define | SDMA_GTNAME "ti.sdo.fc.ires.sdma" |
Name used to identify this GT module. | |
Data Structures | |
struct | IRES_SDMA_ProtocolArgs |
SDMA Protocol Arguments definition. More... | |
struct | IRES_SDMA_Obj |
IRES_SDMA_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More... | |
struct | IRES_SDMA_RegisterLayer |
struct | IRES_SDMA_Properties |
Typedefs | |
typedef struct IRES_SDMA_Obj * | IRES_SDMA_Handle |
Handle to "logical" resource. | |
typedef struct IRES_SDMA_ProtocolArgs | IRES_SDMA_ProtocolArgs |
SDMA Protocol Arguments definition. | |
typedef struct IRES_SDMA_Obj | IRES_SDMA_Obj |
IRES_SDMA_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. | |
typedef struct IRES_SDMA_RegisterLayer | IRES_SDMA_RegisterLayer |
typedef struct IRES_SDMA_Properties | IRES_SDMA_Properties |