![]() |
![]() |
IRES PROTOCOL HDVICP Interface Definitions - Allows algorithms to request and receive handles representing the HDVICP resource.
#include <ti/xdais/ires_common.h>
Go to the source code of this file.
Defines | |
#define | IRES_HDVICP_PROTOCOLNAME "ti.sdo.fc.ires.hdvicp" |
Name used to describe this protocol. | |
#define | HDVICP_MODNAME "ti.sdo.fc.ires.hdvicp" |
Name to pass to Diags_setMask() to enable logging for HDVICP functions. For example, Diags_setMask(HDVICP_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect. | |
Data Structures | |
struct | IRES_HDVICP_ProtocolArgs |
HDVICP Protocol Arguments definition. More... | |
struct | IRES_HDVICP_Obj |
IRES_HDVICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More... | |
struct | IRES_HDVICP_RegisterLayer |
HDVICP Register Layout. More... | |
struct | IRES_HDVICP_Properties |
Static Resource Properties. More... | |
Typedefs | |
typedef struct IRES_HDVICP_Obj * | IRES_HDVICP_Handle |
Handle to "logical" resource. | |
typedef enum IRES_HDVICP_RequestType | IRES_HDVICP_RequestType |
Type of resource that can be requested. | |
typedef struct IRES_HDVICP_ProtocolArgs | IRES_HDVICP_ProtocolArgs |
HDVICP Protocol Arguments definition. | |
typedef struct IRES_HDVICP_Obj | IRES_HDVICP_Obj |
IRES_HDVICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. | |
typedef struct IRES_HDVICP_RegisterLayer | IRES_HDVICP_RegisterLayer |
HDVICP Register Layout. | |
typedef struct IRES_HDVICP_Properties | IRES_HDVICP_Properties |
Static Resource Properties. | |
Enumerations | |
enum | IRES_HDVICP_RequestType { IRES_HDVICP_ID_0 = 0, IRES_HDVICP_ID_1 = 1, IRES_HDVICP_ID_ANY = 2 } |
Type of resource that can be requested. More... |