IRES PROTOCOL SDMA Interface Definitions (C64P) - Allows algorithms to request and receive handles representing the SDMA resource.
#include <ti/xdais/ires.h>
#include <ti/sdo/linuxutils/sdma/include/sdma.h>
Go to the source code of this file.
Data Structures | |
struct | IRES_SDMA_ProtocolArgs |
SDMA Protocol Arguments definition. More... | |
struct | IRES_SDMA_Obj |
IRES_SDMA_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More... | |
struct | IRES_SDMA_RegisterLayer |
struct | IRES_SDMA_Properties |
Defines | |
#define | IRES_SDMA_PROTOCOLNAME "ti.sdo.fc.ires.sdma" |
Name used to describe this protocol. | |
#define | SDMA_GTNAME "ti.sdo.fc.ires.sdma" |
Name used to identify this GT module. | |
Typedefs | |
typedef struct IRES_SDMA_Obj * | IRES_SDMA_Handle |
Handle to "logical" resource. |