HDVICPSYNC Interface Definitions - Framework support package for synchronization between codec and HDVICP coprocessor usage.
#include <ti/xdais/ialg.h>
#include <ti/sdo/fc/ires/hdvicp/ires_hdvicp.h>
Go to the source code of this file.
Data Structures | |
struct | HDVICPSYNC_Params |
The module configuration structure for HDVICPSYNC implementation. More... | |
Defines | |
#define | HDVICPSYNC_GTNAME "ti.sdo.fc.hdvicpsync" |
Name to identify the GT module. | |
Enumerations | |
enum | HDVICPSYNC_InterruptType { HDVICPSYNC_IRQ, HDVICPSYNC_FIQ } |
Interrupt type that can be specified for each Resource type. More... | |
enum | HDVICPSYNC_Status { HDVICPSYNC_OK, HDVICPSYNC_EFAIL, HDVICPSYNC_ENORESOURCE } |
Functions | |
HDVICPSYNC_Status | HDVICPSYNC_start (IALG_Handle handle, HDVICPSYNC_InterruptType intType, IRES_HDVICP_Handle hdvicpHandle) |
This function is used to mark the beginning of HDVICP coprocessor usage by the algorithm. | |
HDVICPSYNC_Status | HDVICPSYNC_wait (IRES_HDVICP_Handle hdvicpHandle) |
This is the top level function that allows the ARM-side algorithm to wait for the Kaleido (frame) interrupt to fire. | |
HDVICPSYNC_Status | HDVICPSYNC_unregister (IRES_HDVICP_Handle hdvicpHandle) |
This is the top level function that allows the ARM-side algorithms to explicitly unregister a particular interrupt handler for ISRS registerd via a call to HDVICPSYNC_start API. | |
Bool | HDVICPSYNC_done (IRES_HDVICP_Handle hdvicpHandle) |
This is the top level function that allows the ARM-side algorithm to return a status indicating if a Kaleido interrupt has fired (frame has been processed) since HDVICPSYNC_start was called. | |
Variables | |
HDVICPSYNC_Params | HDVICPSYNC_PARAMS |
Default module configuration structure (defined in hdvicpsync.c). |