DSP/BIOS sizes for C6700

BIOS Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default configuration 6592 137 2504 1196
Base configuration 2816 56 1304 916

Module Application Sizes

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Base application 2816 56 1304 916
HWI application 6464 56 1728 1140
CLK application 7008 56 1736 1196
CLK Object application 7008 56 1740 1212
SWI application 7040 72 1784 1308
SWI Object application 7040 88 1828 1404
PRD application 8192 120 1908 1604
PRD Object application 8192 136 1940 1692
TSK application 13312 211 3796 3076
TSK Object application 13312 223 4404 3284
SEM application 13344 223 4448 3340
SEM Object application 13344 223 4492 3396
MEM application 14944 231 8612 3468
Dynamic TSK application 17696 231 8616 3484
Dynamic SEM application 17920 235 8624 3500
RTA application 27296 387 14576 4548