DSP/BIOS sizes for C6400

BIOS Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default configuration 5664 137 2504 1196
Base configuration 1984 56 1304 916

Module Application Sizes

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Base application 1984 56 1304 916
HWI application 5568 56 1728 1140
CLK application 6080 56 1736 1196
CLK Object application 6080 56 1740 1212
SWI application 6144 72 1784 1308
SWI Object application 6144 88 1828 1404
PRD application 7296 120 1908 1604
PRD Object application 7296 136 1940 1692
TSK application 11872 211 3804 3076
TSK Object application 11872 223 4412 3284
SEM application 11936 223 4456 3340
SEM Object application 11936 223 4500 3396
MEM application 13344 231 8620 3468
Dynamic TSK application 15776 231 8624 3484
Dynamic SEM application 15968 235 8632 3500
RTA application 24480 347 14592 4572