Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default configuration | 5664 | 137 | 2504 | 1196 |
Base configuration | 1984 | 56 | 1304 | 916 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Base application | 1984 | 56 | 1304 | 916 |
HWI application | 5568 | 56 | 1728 | 1140 |
CLK application | 6080 | 56 | 1736 | 1196 |
CLK Object application | 6080 | 56 | 1740 | 1212 |
SWI application | 6144 | 72 | 1784 | 1308 |
SWI Object application | 6144 | 88 | 1828 | 1404 |
PRD application | 7296 | 120 | 1908 | 1604 |
PRD Object application | 7296 | 136 | 1940 | 1692 |
TSK application | 11872 | 211 | 3804 | 3076 |
TSK Object application | 11872 | 223 | 4412 | 3284 |
SEM application | 11936 | 223 | 4456 | 3340 |
SEM Object application | 11936 | 223 | 4500 | 3396 |
MEM application | 13344 | 231 | 8620 | 3468 |
Dynamic TSK application | 15776 | 231 | 8624 | 3484 |
Dynamic SEM application | 15968 | 235 | 8632 | 3500 |
RTA application | 24480 | 347 | 14592 | 4572 |