|
|
Introduction, Documentation, What's New, Upgrade & Compatibility Information, Host Support, Dependencies, Device Support, Validation Info, Known Issues, Version Information, Technical Support.
eXpress DSP Components (XDC) is a standard for reusable software components, optimized for real-time embedded systems. XDC components have hardware-neutral formal interfaces, are configurable offline to optimize memory and performance, and support custom automation in the development environment via a scripting language.
XDC 2.92 is a minor product release for general availability. It includes the following sets of packages:
The following documentation is available:
Release notes from previous releases are also available in the relnotes_archive directory.
The following significant changes have been made since 2.91
| ID | Headline |
| SDSCM00006945 | microsoft.targets does not support VC7 2003 |
| SDSCM00014435 | The Win32 target is not compatible with VC 8.0 |
| ID | Headline |
| SDSCM00014437 | The Win32 target is missing rts library |
| SDSCM00014572 | gnu.targets.Linux86 target fails to build on some distros |
| SDSCM00015515 | Generated package.bld.xml file places wrong platform name for 67P |
Warning: Beginning with xdc-o02, internal C files generated when building package schemas are named package_<package name>.c instead of <package_name>.c. This may introduce incompatibilities with older xdc-n and xdc-o trees (XDC 2.X products). The compatibility with metaonly xdc-m packages (XDC 1.X products) is still maintained.
Compatibility keys are intentionally independent of Marketing product numbers and are intended to:
Compatibility keys are composed of 3 comma-delimited numbers - M,S,R - where:
This release supports the following hosts:
This release requires the following other software components and tools versions to successfully function:
This release supports the following device families:
This release was built and validated against using the following components:
This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory, ex. xdc_2_92.
Subsequent releases of patch upgrades will be identified by the patch number, ex. XDC 2.92.01 with directory xdc_2_92_01. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the 'Upgrade and Compatibility Information' section.
For technical support, contact rtsc_champs@list.ti.com
Last updated: March 12, 2007