Go to the documentation of this file.00001
00002
00003
00004
00005
00006
00007
00008
00009
00010
00011
00012
00013
00014
00015
00016
00017
00018
00019
00020
00021
00022
00023
00024
00025
00026
00027
00028
00029
00030
00031
00032
00033
00034
00035
00051 #ifndef ti_sdo_ce_osal_Memory_
00052 #define ti_sdo_ce_osal_Memory_
00053
00054 #ifdef __cplusplus
00055 extern "C" {
00056 #endif
00057
00060
00068 #define ti_sdo_ce_osal_Memory_DEFAULTALIGNMENT ((UInt)(-1))
00069
00078 #define Memory_MODNAME "ti.sdo.ce.osal.Memory"
00079
00085 #define ti_sdo_ce_osal_Memory_GTNAME "OM"
00086
00096 typedef struct ti_sdo_ce_osal_Memory_Stat {
00097 String name;
00098 Uint32 base;
00099 UInt size;
00100 UInt used;
00101 UInt length;
00102 } ti_sdo_ce_osal_Memory_Stat;
00103
00113 typedef enum {
00114 ti_sdo_ce_osal_Memory_MALLOC = 0,
00118 ti_sdo_ce_osal_Memory_SEG = 1,
00122 ti_sdo_ce_osal_Memory_CONTIGPOOL = 2,
00126 ti_sdo_ce_osal_Memory_CONTIGHEAP =3
00130 } ti_sdo_ce_osal_Memory_type;
00131
00140 typedef struct ti_sdo_ce_osal_Memory_AllocParams {
00141 ti_sdo_ce_osal_Memory_type type;
00145 UInt flags;
00161 UInt align;
00162 UInt seg;
00163 } ti_sdo_ce_osal_Memory_AllocParams;
00164
00165
00173 #define ti_sdo_ce_osal_Memory_CACHED 0x00000000
00174
00182 #define ti_sdo_ce_osal_Memory_NONCACHED 0x00000001
00183
00191 #define ti_sdo_ce_osal_Memory_CACHEDMASK 0x00000001
00192
00217 extern ti_sdo_ce_osal_Memory_AllocParams ti_sdo_ce_osal_Memory_DEFAULTPARAMS;
00218
00219
00220
00221
00237 extern Ptr ti_sdo_ce_osal_Memory_alloc(UInt size,
00238 ti_sdo_ce_osal_Memory_AllocParams *params);
00239
00240
00241
00242
00261 extern Void ti_sdo_ce_osal_Memory_cacheInv(Ptr addr, Int sizeInBytes);
00262
00263
00264
00265
00266
00279 extern Void ti_sdo_ce_osal_Memory_cacheWb(Ptr addr, Int sizeInBytes);
00280
00281
00282
00283
00284
00297 extern Void ti_sdo_ce_osal_Memory_cacheWbInv(Ptr addr, Int sizeInBytes);
00298
00299
00300
00301
00302
00313 extern Void ti_sdo_ce_osal_Memory_cacheWbInvAll();
00314
00315
00316
00317
00318
00353 extern Ptr ti_sdo_ce_osal_Memory_contigAlloc(UInt size, UInt align);
00354
00355
00356
00357
00358
00380 extern Bool ti_sdo_ce_osal_Memory_contigFree(Ptr addr, UInt size);
00381
00382
00385
00386
00387
00406 extern Bool ti_sdo_ce_osal_Memory_contigStat(ti_sdo_ce_osal_Memory_Stat *stat);
00407
00411
00412
00413
00439 extern Bool ti_sdo_ce_osal_Memory_free(Ptr addr, UInt size,
00440 ti_sdo_ce_osal_Memory_AllocParams *params);
00441
00442
00443
00444
00445
00461 extern Void ti_sdo_ce_osal_Memory_dumpKnownContigBufsList(Void);
00462
00463
00464
00465
00466
00505 extern UInt32 ti_sdo_ce_osal_Memory_getBufferPhysicalAddress(Ptr virtualAddress,
00506 Int sizeInBytes, Bool *isContiguous);
00507
00508
00509
00510
00525 extern Int ti_sdo_ce_osal_Memory_getHeapId(String name);
00526
00527
00528
00529
00538 extern Int ti_sdo_ce_osal_Memory_getNumHeaps();
00539
00540
00541
00542
00543
00579 extern Ptr ti_sdo_ce_osal_Memory_getBufferVirtualAddress(UInt32 physicalAddress,
00580 Int sizeInBytes);
00581
00584
00585
00586
00587 extern Bool ti_sdo_ce_osal_Memory_init(Void);
00588
00589
00590
00591
00592
00593 extern Void ti_sdo_ce_osal_Memory_exit(Void);
00594
00595
00598
00599
00600
00630 extern Void ti_sdo_ce_osal_Memory_registerContigBuf(UInt32 virtualAddress,
00631 UInt32 sizeInBytes, UInt32 physicalAddress);
00632
00635
00636
00637
00654 extern Bool ti_sdo_ce_osal_Memory_redefine(Int segId, Uint32 base, Uint32 size);
00655
00656
00657
00658
00672 extern Bool ti_sdo_ce_osal_Memory_restoreHeap(Int segId);
00673
00674
00675
00676
00697 extern Ptr ti_sdo_ce_osal_Memory_segAlloc(Int segId, UInt size, UInt align);
00698
00699
00700
00701
00702
00731 extern Bool ti_sdo_ce_osal_Memory_segFree(Int segId, Ptr addr, UInt size);
00732
00733
00734
00735
00736
00758 extern Bool ti_sdo_ce_osal_Memory_segStat(Int segId,
00759 ti_sdo_ce_osal_Memory_Stat *statbuf);
00760
00763
00764
00765
00782 extern Void ti_sdo_ce_osal_Memory_unregisterContigBuf(UInt32 virtualAddress,
00783 UInt32 sizeInBytes);
00784
00787
00788
00789
00790
00791 #if !defined(__nested__) && !defined(ti_sdo_ce_osal_Memory__nolocalnames)
00792
00793
00794 #define Memory_DEFAULTALIGNMENT ti_sdo_ce_osal_Memory_DEFAULTALIGNMENT
00795 #define Memory_GTNAME ti_sdo_ce_osal_Memory_GTNAME
00796 #define Memory_Stat ti_sdo_ce_osal_Memory_Stat
00797 #define Memory_type ti_sdo_ce_osal_Memory_type
00798 #define Memory_MALLOC ti_sdo_ce_osal_Memory_MALLOC
00799 #define Memory_SEG ti_sdo_ce_osal_Memory_SEG
00800 #define Memory_CONTIGPOOL ti_sdo_ce_osal_Memory_CONTIGPOOL
00801 #define Memory_CONTIGHEAP ti_sdo_ce_osal_Memory_CONTIGHEAP
00802 #define Memory_AllocParams ti_sdo_ce_osal_Memory_AllocParams
00803 #define Memory_CACHED ti_sdo_ce_osal_Memory_CACHED
00804 #define Memory_NONCACHED ti_sdo_ce_osal_Memory_NONCACHED
00805 #define Memory_CACHEDMASK ti_sdo_ce_osal_Memory_CACHEDMASK
00806 #define Memory_DEFAULTPARAMS ti_sdo_ce_osal_Memory_DEFAULTPARAMS
00807
00808 #define Memory_alloc ti_sdo_ce_osal_Memory_alloc
00809 #define Memory_cacheInv ti_sdo_ce_osal_Memory_cacheInv
00810 #define Memory_cacheWb ti_sdo_ce_osal_Memory_cacheWb
00811 #define Memory_cacheWbInv ti_sdo_ce_osal_Memory_cacheWbInv
00812 #define Memory_cacheWbInvAll ti_sdo_ce_osal_Memory_cacheWbInvAll
00813 #define Memory_contigAlloc ti_sdo_ce_osal_Memory_contigAlloc
00814 #define Memory_contigFree ti_sdo_ce_osal_Memory_contigFree
00815 #define Memory_contigStat ti_sdo_ce_osal_Memory_contigStat
00816 #define Memory_dumpKnownContigBufsList ti_sdo_ce_osal_Memory_dumpKnownContigBufsList
00817 #define Memory_free ti_sdo_ce_osal_Memory_free
00818 #define Memory_getBufferPhysicalAddress ti_sdo_ce_osal_Memory_getBufferPhysicalAddress
00819 #define Memory_getBufferVirtualAddress ti_sdo_ce_osal_Memory_getBufferVirtualAddress
00820 #define Memory_getHeapId ti_sdo_ce_osal_Memory_getHeapId
00821 #define Memory_getNumHeaps ti_sdo_ce_osal_Memory_getNumHeaps
00822 #define Memory_init ti_sdo_ce_osal_Memory_init
00823 #define Memory_exit ti_sdo_ce_osal_Memory_exit
00824 #define Memory_redefine ti_sdo_ce_osal_Memory_redefine
00825 #define Memory_registerContigBuf ti_sdo_ce_osal_Memory_registerContigBuf
00826 #define Memory_unregisterContigBuf ti_sdo_ce_osal_Memory_unregisterContigBuf
00827 #define Memory_restoreHeap ti_sdo_ce_osal_Memory_restoreHeap
00828 #define Memory_segAlloc ti_sdo_ce_osal_Memory_segAlloc
00829 #define Memory_segFree ti_sdo_ce_osal_Memory_segFree
00830 #define Memory_segStat ti_sdo_ce_osal_Memory_segStat
00831 #define Memory_skipVirtualAddressTranslation ti_sdo_ce_osal_Memory_skipVirtualAddressTranslation
00832 #define Memory_maxCbListSize ti_sdo_ce_osal_Memory_maxCbListSize
00833 #endif
00834
00838
00839 #ifdef __cplusplus
00840 }
00841 #endif
00842
00843 #endif
00844
00845
00846
00847
00848