The VIDENC video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC video encoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividenc.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IVIDENC_CodecClassConfig |
Definition of IVIDENC codec class configurable parameters. More... | |
Defines | |
#define | VIDENC_EOK IVIDENC_EOK |
#define | VIDENC_EFAIL IVIDENC_EFAIL |
#define | VIDENC_ERUNTIME IVIDENC_ERUNTIME |
#define | VIDENC_ETIMEOUT VISA_ETIMEOUT |
#define | VIDENC_FOREVER VISA_FOREVER |
#define | VIDENC_VISATYPE "ti.sdo.ce.video.IVIDENC" |
The VISA type. | |
#define | VIDENC_STUBSNAME "VIDENC_STUBS" |
Name of stub functions. Use this name when registering the VIDENC_STUBS functions with Engine_addStubFxns. | |
Typedefs | |
typedef IVIDENC_Status | VIDENC_Status |
typedef VISA_Handle | VIDENC_Handle |
Opaque handle to a VIDENC codec. | |
typedef struct IVIDENC_Params | VIDENC_Params |
This structure defines the parameters necessary to create an instance of a video encoder object. | |
typedef IVIDENC_InArgs | VIDENC_InArgs |
typedef IVIDENC_OutArgs | VIDENC_OutArgs |
typedef IVIDENC_Cmd | VIDENC_Cmd |
typedef IVIDENC_DynamicParams | VIDENC_DynamicParams |
typedef struct IVIDENC_CodecClassConfig | IVIDENC_CodecClassConfig |
Definition of IVIDENC codec class configurable parameters. | |
Functions | |
VIDENC_Handle | VIDENC_create (Engine_Handle e, String name, VIDENC_Params *params) |
Create an instance of a video encoder algorithm. | |
Int32 | VIDENC_process (VIDENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDENC_InArgs *inArgs, VIDENC_OutArgs *outArgs) |
Execute the process() method in this instance of a video encoder algorithm. | |
Int32 | VIDENC_control (VIDENC_Handle handle, VIDENC_Cmd id, VIDENC_DynamicParams *params, VIDENC_Status *status) |
Execute the control() method in this instance of a video encoder algorithm. | |
Void | VIDENC_delete (VIDENC_Handle handle) |
Delete the instance of a video encoder algorithm. | |
XDAS_Int32 | VIDENC_processAsync (VIDENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IVIDENC_InArgs *inArgs, IVIDENC_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video decoder algorithm. | |
XDAS_Int32 | VIDENC_processWait (VIDENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IVIDENC_InArgs *inArgs, IVIDENC_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDENC_processAsync() in this instance of an video decoder algorithm. |