The VIDDEC video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC video decoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividdec.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IVIDDEC_CodecClassConfig |
Definition of VIDDEC codec class configurable parameters. More... | |
Defines | |
#define | VIDDEC_EOK IVIDDEC_EOK |
#define | VIDDEC_EFAIL IVIDDEC_EFAIL |
#define | VIDDEC_ERUNTIME IVIDDEC_ERUNTIME |
#define | VIDDEC_ETIMEOUT VISA_ETIMEOUT |
#define | VIDDEC_FOREVER VISA_FOREVER |
#define | VIDDEC_VISATYPE "ti.sdo.ce.video.IVIDDEC" |
The VISA type. | |
#define | VIDDEC_STUBSNAME "VIDDEC_STUBS" |
Name of stub functions. Use this name when registering the VIDDEC_STUBS functions with Engine_addStubFxns. | |
Typedefs | |
typedef IVIDDEC_Status | VIDDEC_Status |
typedef VISA_Handle | VIDDEC_Handle |
Opaque handle to a VIDDEC codec. | |
typedef struct IVIDDEC_Params | VIDDEC_Params |
This structure defines the parameters necessary to create an instance of a video decoder object. | |
typedef IVIDDEC_InArgs | VIDDEC_InArgs |
typedef IVIDDEC_OutArgs | VIDDEC_OutArgs |
typedef IVIDDEC_Cmd | VIDDEC_Cmd |
typedef IVIDDEC_DynamicParams | VIDDEC_DynamicParams |
typedef struct IVIDDEC_CodecClassConfig | IVIDDEC_CodecClassConfig |
Definition of VIDDEC codec class configurable parameters. | |
Functions | |
VIDDEC_Handle | VIDDEC_create (Engine_Handle e, String name, VIDDEC_Params *params) |
Create an instance of a video decoder algorithm. | |
Int32 | VIDDEC_process (VIDDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC_InArgs *inArgs, VIDDEC_OutArgs *outArgs) |
Execute the process() method in this instance of a video decoder algorithm. | |
Int32 | VIDDEC_control (VIDDEC_Handle handle, VIDDEC_Cmd id, VIDDEC_DynamicParams *params, VIDDEC_Status *status) |
Execute the "control" method in this instance of a video decoder algorithm. | |
Void | VIDDEC_delete (VIDDEC_Handle handle) |
Delete the instance of a video decoder algorithm. | |
XDAS_Int32 | VIDDEC_processAsync (VIDDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC_InArgs *inArgs, VIDDEC_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video decoder algorithm. | |
XDAS_Int32 | VIDDEC_processWait (VIDDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC_InArgs *inArgs, VIDDEC_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDDEC_processAsync() in this instance of an video decoder algorithm. |