![]() |
![]() |
The IMGENC1 image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC1 image encoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iimgenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IIMGENC1_CodecClassConfig |
Definition of IIMGENC1 codec class configurable parameters. More... | |
Defines | |
#define | IMGENC1_EOK IIMGENC1_EOK |
#define | IMGENC1_EFAIL IIMGENC1_EFAIL |
#define | IMGENC1_EUNSUPPORTED IIMGENC1_EUNSUPPORTED |
#define | IMGENC1_ETIMEOUT VISA_ETIMEOUT |
#define | IMGENC1_FOREVER VISA_FOREVER |
#define | IMGENC1_VISATYPE "ti.sdo.ce.image1.IIMGENC1" |
The VISA type. | |
Typedefs | |
typedef VISA_Handle | IMGENC1_Handle |
Opaque handle to a IMGENC1 codec. | |
typedef struct IIMGENC1_Params | IMGENC1_Params |
typedef IIMGENC1_InArgs | IMGENC1_InArgs |
typedef IIMGENC1_OutArgs | IMGENC1_OutArgs |
typedef IIMGENC1_Cmd | IMGENC1_Cmd |
typedef IIMGENC1_DynamicParams | IMGENC1_DynamicParams |
typedef IIMGENC1_Status | IMGENC1_Status |
typedef struct IIMGENC1_CodecClassConfig | IIMGENC1_CodecClassConfig |
Definition of IIMGENC1 codec class configurable parameters. | |
Functions | |
Int32 | IMGENC1_control (IMGENC1_Handle handle, IMGENC1_Cmd id, IMGENC1_DynamicParams *params, IMGENC1_Status *status) |
Execute the control() method in this instance of an image encoder algorithm. | |
IMGENC1_Handle | IMGENC1_create (Engine_Handle e, String name, IMGENC1_Params *params) |
Create an instance of an image encoder algorithm. | |
Void | IMGENC1_delete (IMGENC1_Handle handle) |
Delete the instance of an image encoder algorithm. | |
Int32 | IMGENC1_process (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGENC1_InArgs *inArgs, IMGENC1_OutArgs *outArgs) |
Execute the process() method in this instance of an image encoder algorithm. | |
XDAS_Int32 | IMGENC1_processAsync (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IIMGENC1_InArgs *inArgs, IIMGENC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of an image encoder algorithm. | |
XDAS_Int32 | IMGENC1_processWait (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IIMGENC1_InArgs *inArgs, IIMGENC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of IMGENC1_processAsync() in this instance of an image encoder algorithm. |