![]() |
![]() |
The AUDENC1 audio encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDENC1 audio encoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iaudenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | AUDENC1_EOK IAUDENC1_EOK |
#define | AUDENC1_EFAIL IAUDENC1_EFAIL |
#define | AUDENC1_EUNSUPPORTED IAUDENC1_EUNSUPPORTED |
#define | AUDENC1_ETIMEOUT VISA_ETIMEOUT |
#define | AUDENC1_FOREVER VISA_FOREVER |
#define | AUDENC1_VISATYPE "ti.sdo.ce.audio1.IAUDENC1" |
The VISA type. | |
Typedefs | |
typedef VISA_Handle | AUDENC1_Handle |
Opaque handle to a AUDENC1 codec. | |
typedef IAUDENC1_Params | AUDENC1_Params |
typedef IAUDENC1_InArgs | AUDENC1_InArgs |
typedef IAUDENC1_OutArgs | AUDENC1_OutArgs |
typedef IAUDENC1_Cmd | AUDENC1_Cmd |
typedef IAUDENC1_DynamicParams | AUDENC1_DynamicParams |
typedef IAUDENC1_Status | AUDENC1_Status |
Functions | |
Int32 | AUDENC1_control (AUDENC1_Handle handle, AUDENC1_Cmd id, AUDENC1_DynamicParams *params, AUDENC1_Status *status) |
Execute the control() method in this instance of an audio encoder algorithm. | |
AUDENC1_Handle | AUDENC1_create (Engine_Handle e, String name, AUDENC1_Params *params) |
Create an instance of an audio encoder algorithm. | |
Void | AUDENC1_delete (AUDENC1_Handle handle) |
Delete the instance of an audio encoder algorithm. | |
Int32 | AUDENC1_process (AUDENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDENC1_InArgs *inArgs, AUDENC1_OutArgs *outArgs) |
Execute the process() method in this instance of an audio encoder algorithm. | |
Int32 | AUDENC1_processAsync (AUDENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDENC1_InArgs *inArgs, AUDENC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of an audio encoder algorithm. | |
Int32 | AUDENC1_processWait (AUDENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDENC1_InArgs *inArgs, AUDENC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of AUDENC1_processAsync() in this instance of an audio encoder algorithm. |