![]() |
![]() |
inBufs
and outBufs
are correctly described. Need further description.
We should explore what we did in the speech interfaces and perhaps create an ivideo_vc1.h with VC1-specific definitions.
Need further description.
We should explore what we did in the speech interfaces and perhaps create an ivideo_vc1.h with VC1-specific definitions.
Is this in pixels?
Should this field and scalingHeight use a XDM_Rect data type?
Do we need a default value for this enum?
Request from DM365 team to split IVIDEO_SLICEMODE into IVIDEO_SLICEMODE_BYTE and IVIDEO_SLICEMODE_NAL.
Do we need a default value for this enum?
Should "decode" and "encode" modes change to "process full frame"? For example, setting DECODE_ONLY for an encoder is wrong - can we make it impossible for codecs/apps to make this error?
What cache coherency responsibilities are placed on this buffer?
Needs review and further detail