![]() |
![]() |
This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Go to the source code of this file.
Data Structures | |
struct | IVIDDEC_Obj |
This must be the first field of all IVIDDEC instance objects. More... | |
struct | IVIDDEC_Params |
Defines the creation time parameters for all IVIDDEC instance objects. More... | |
struct | IVIDDEC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IVIDDEC_InArgs |
Defines the input arguments for all IVIDDEC instance process function. More... | |
struct | IVIDDEC_Status |
Defines instance status parameters. More... | |
struct | IVIDDEC_OutArgs |
Defines the run time output arguments for all IVIDDEC instance objects. More... | |
struct | IVIDDEC_Fxns |
Defines all of the operations on IVIDDEC objects. More... | |
Defines | |
#define | IVIDDEC_CID "ti.xdais.dm.IVIDDEC" |
#define | IVIDDEC_ERUNTIME XDM_ERUNTIME |
#define | IVIDDEC_EOK XDM_EOK |
#define | IVIDDEC_EFAIL XDM_EFAIL |
Typedefs | |
typedef struct IVIDDEC_Obj | IVIDDEC_Obj |
This must be the first field of all IVIDDEC instance objects. | |
typedef struct IVIDDEC_Obj * | IVIDDEC_Handle |
Opaque handle to an IVIDDEC objects. | |
typedef struct IVIDDEC_Params | IVIDDEC_Params |
Defines the creation time parameters for all IVIDDEC instance objects. | |
typedef struct IVIDDEC_DynamicParams | IVIDDEC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. | |
typedef struct IVIDDEC_InArgs | IVIDDEC_InArgs |
Defines the input arguments for all IVIDDEC instance process function. | |
typedef struct IVIDDEC_Status | IVIDDEC_Status |
Defines instance status parameters. | |
typedef struct IVIDDEC_OutArgs | IVIDDEC_OutArgs |
Defines the run time output arguments for all IVIDDEC instance objects. | |
typedef IALG_Cmd | IVIDDEC_Cmd |
Defines the control commands for the IVIDDEC module. | |
typedef struct IVIDDEC_Fxns | IVIDDEC_Fxns |
Defines all of the operations on IVIDDEC objects. |