Data Structures | Defines | Typedefs | Functions

viddec2.h File Reference


Detailed Description

The VIDDEC2 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC2 video decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividdec2.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for viddec2.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IVIDDEC2_CodecClassConfig
 Definition of IVIDDEC2 codec class configurable parameters. More...

Defines

#define VIDDEC2_EOK   IVIDDEC2_EOK
#define VIDDEC2_EFAIL   IVIDDEC2_EFAIL
#define VIDDEC2_EUNSUPPORTED   IVIDDEC2_EUNSUPPORTED
#define VIDDEC2_ETIMEOUT   VISA_ETIMEOUT
#define VIDDEC2_FOREVER   VISA_FOREVER

Typedefs

typedef IVIDDEC2_Status VIDDEC2_Status
typedef VISA_Handle VIDDEC2_Handle
 Opaque handle to a VIDDEC2 codec.
typedef struct IVIDDEC2_Params VIDDEC2_Params
 This structure defines the parameters necessary to create an instance of a video decoder object.
typedef IVIDDEC2_InArgs VIDDEC2_InArgs
typedef IVIDDEC2_OutArgs VIDDEC2_OutArgs
typedef IVIDDEC2_Cmd VIDDEC2_Cmd
typedef IVIDDEC2_DynamicParams VIDDEC2_DynamicParams
typedef struct
IVIDDEC2_CodecClassConfig 
IVIDDEC2_CodecClassConfig
 Definition of IVIDDEC2 codec class configurable parameters.

Functions

VIDDEC2_Handle VIDDEC2_create (Engine_Handle e, String name, VIDDEC2_Params *params)
 Create an instance of a video decoder algorithm.
Int32 VIDDEC2_process (VIDDEC2_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC2_InArgs *inArgs, VIDDEC2_OutArgs *outArgs)
 Execute the process() method in this instance of a video decoder algorithm.
Int32 VIDDEC2_control (VIDDEC2_Handle handle, VIDDEC2_Cmd id, VIDDEC2_DynamicParams *params, VIDDEC2_Status *status)
 Execute the control() method in this instance of a video decoder algorithm.
Void VIDDEC2_delete (VIDDEC2_Handle handle)
 Delete the instance of a video decoder algorithm.
XDAS_Int32 VIDDEC2_processAsync (VIDDEC2_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC2_InArgs *inArgs, VIDDEC2_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a video decoder algorithm.
XDAS_Int32 VIDDEC2_processWait (VIDDEC2_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC2_InArgs *inArgs, VIDDEC2_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of VIDDEC2_processAsync() in this instance of an video decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated