![]() |
![]() |
The VIDDEC1 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC1 video decoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividdec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IVIDDEC1_CodecClassConfig |
Definition of IVIDDEC1 codec class configurable parameters. More... | |
Defines | |
#define | VIDDEC1_EOK IVIDDEC1_EOK |
#define | VIDDEC1_EFAIL IVIDDEC1_EFAIL |
#define | VIDDEC1_EUNSUPPORTED IVIDDEC1_EUNSUPPORTED |
#define | VIDDEC1_ETIMEOUT VISA_ETIMEOUT |
#define | VIDDEC1_FOREVER VISA_FOREVER |
Typedefs | |
typedef IVIDDEC1_Status | VIDDEC1_Status |
typedef VISA_Handle | VIDDEC1_Handle |
Opaque handle to a VIDDEC1 codec. | |
typedef struct IVIDDEC1_Params | VIDDEC1_Params |
This structure defines the parameters necessary to create an instance of a Video Decoder object. | |
typedef IVIDDEC1_InArgs | VIDDEC1_InArgs |
typedef IVIDDEC1_OutArgs | VIDDEC1_OutArgs |
typedef IVIDDEC1_Cmd | VIDDEC1_Cmd |
typedef IVIDDEC1_DynamicParams | VIDDEC1_DynamicParams |
typedef struct IVIDDEC1_CodecClassConfig | IVIDDEC1_CodecClassConfig |
Definition of IVIDDEC1 codec class configurable parameters. | |
Functions | |
VIDDEC1_Handle | VIDDEC1_create (Engine_Handle e, String name, VIDDEC1_Params *params) |
Create an instance of a video decoder algorithm. | |
Int32 | VIDDEC1_process (VIDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC1_InArgs *inArgs, VIDDEC1_OutArgs *outArgs) |
Execute the process() method in this instance of a video decoder algorithm. | |
Int32 | VIDDEC1_control (VIDDEC1_Handle handle, VIDDEC1_Cmd id, VIDDEC1_DynamicParams *params, VIDDEC1_Status *status) |
Execute the control() method in this instance of a video decoder algorithm. | |
Void | VIDDEC1_delete (VIDDEC1_Handle handle) |
Delete the instance of a video decoder algorithm. | |
XDAS_Int32 | VIDDEC1_processAsync (VIDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC1_InArgs *inArgs, VIDDEC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video decoder algorithm. | |
XDAS_Int32 | VIDDEC1_processWait (VIDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC1_InArgs *inArgs, VIDDEC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDDEC1_processAsync() in this instance of an video decoder algorithm. |