Data Structures | Defines | Typedefs | Functions

imgenc1.h File Reference


Detailed Description

The IMGENC1 image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC1 image encoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iimgenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for imgenc1.h:

Go to the source code of this file.

Data Structures

struct  IIMGENC1_CodecClassConfig
 Definition of IIMGENC1 codec class configurable parameters. More...

Defines

#define IMGENC1_EOK   IIMGENC1_EOK
#define IMGENC1_EFAIL   IIMGENC1_EFAIL
#define IMGENC1_EUNSUPPORTED   IIMGENC1_EUNSUPPORTED
#define IMGENC1_ETIMEOUT   VISA_ETIMEOUT
#define IMGENC1_FOREVER   VISA_FOREVER

Typedefs

typedef VISA_Handle IMGENC1_Handle
 Opaque handle to a IMGENC1 codec.
typedef struct IIMGENC1_Params IMGENC1_Params
typedef IIMGENC1_InArgs IMGENC1_InArgs
typedef IIMGENC1_OutArgs IMGENC1_OutArgs
typedef IIMGENC1_Cmd IMGENC1_Cmd
typedef IIMGENC1_DynamicParams IMGENC1_DynamicParams
typedef IIMGENC1_Status IMGENC1_Status
typedef struct
IIMGENC1_CodecClassConfig 
IIMGENC1_CodecClassConfig
 Definition of IIMGENC1 codec class configurable parameters.

Functions

Int32 IMGENC1_control (IMGENC1_Handle handle, IMGENC1_Cmd id, IMGENC1_DynamicParams *params, IMGENC1_Status *status)
 Execute the control() method in this instance of an image encoder algorithm.
IMGENC1_Handle IMGENC1_create (Engine_Handle e, String name, IMGENC1_Params *params)
 Create an instance of an image encoder algorithm.
Void IMGENC1_delete (IMGENC1_Handle handle)
 Delete the instance of an image encoder algorithm.
Int32 IMGENC1_process (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGENC1_InArgs *inArgs, IMGENC1_OutArgs *outArgs)
 Execute the process() method in this instance of an image encoder algorithm.
XDAS_Int32 IMGENC1_processAsync (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IIMGENC1_InArgs *inArgs, IIMGENC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of an image encoder algorithm.
XDAS_Int32 IMGENC1_processWait (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IIMGENC1_InArgs *inArgs, IIMGENC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of IMGENC1_processAsync() in this instance of an image encoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated