The Codec Engine System Programming Interface (SPI) for skeleton developers.
#include <ti/sdo/ce/visa.h>
Go to the source code of this file.
Data Structures | |
struct | SKEL_Fxns |
Table of functions defining the interface of a skeleton. More... | |
Typedefs | |
typedef VISA_Status(* | SKEL_CALLFXN )(VISA_Handle handle, VISA_Msg msg) |
Prototype for a skeleton's call() implementation. | |
typedef VISA_Handle(* | SKEL_CREATEFXN )(Void *reserved, String name, Void *params) |
Prototype for a skeleton's create() API. | |
typedef Void(* | SKEL_DESTROYFXN )(VISA_Handle handle) |
Prototype for a skeleton's destroy() API. | |
typedef struct SKEL_Fxns | SKEL_Fxns |
Table of functions defining the interface of a skeleton. |