The "universal" algorithm interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IUNIVERSAL interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iuniversal.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | UNIVERSAL_EOK IUNIVERSAL_EOK |
#define | UNIVERSAL_EFAIL IUNIVERSAL_EFAIL |
#define | UNIVERSAL_EUNSUPPORTED IUNIVERSAL_EUNSUPPORTED |
#define | UNIVERSAL_ETIMEOUT VISA_ETIMEOUT |
#define | UNIVERSAL_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | UNIVERSAL_Handle |
Opaque handle to a UNIVERSAL codec. | |
typedef struct IUNIVERSAL_Params | UNIVERSAL_Params |
This structure defines the parameters necessary to create an instance of a "universal" algorithm. | |
typedef IUNIVERSAL_InArgs | UNIVERSAL_InArgs |
typedef IUNIVERSAL_OutArgs | UNIVERSAL_OutArgs |
typedef IUNIVERSAL_Cmd | UNIVERSAL_Cmd |
typedef IUNIVERSAL_Status | UNIVERSAL_Status |
typedef IUNIVERSAL_DynamicParams | UNIVERSAL_DynamicParams |
Functions | |
Int32 | UNIVERSAL_control (UNIVERSAL_Handle handle, UNIVERSAL_Cmd id, UNIVERSAL_DynamicParams *params, UNIVERSAL_Status *status) |
Execute the control() method in this instance of a "universal" algorithm. | |
UNIVERSAL_Handle | UNIVERSAL_create (Engine_Handle e, String name, UNIVERSAL_Params *params) |
Create an instance of a universal algorithm. | |
Void | UNIVERSAL_delete (UNIVERSAL_Handle handle) |
Delete the instance of a universal algorithm. | |
Int32 | UNIVERSAL_process (UNIVERSAL_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, XDM1_BufDesc *inOutBufs, UNIVERSAL_InArgs *inArgs, UNIVERSAL_OutArgs *outArgs) |
Execute the process() method in this instance of a universal algorithm. | |
XDAS_Int32 | UNIVERSAL_processAsync (UNIVERSAL_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, XDM1_BufDesc *inOutBufs, IUNIVERSAL_InArgs *inArgs, IUNIVERSAL_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a universal algorithm. | |
XDAS_Int32 | UNIVERSAL_processWait (UNIVERSAL_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, XDM1_BufDesc *inOutBufs, IUNIVERSAL_InArgs *inArgs, IUNIVERSAL_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of UNIVERSAL_processAsync() in this instance of a universal algorithm. |